MODEL-IHP
MODEL-IHP
Part#: M447
Catalog#: M447
Weight: 321 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15.06.7 Hp |
Voltage | Voltage: 200-230 V | Speed | Speed: 1775/1185 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: 256T |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 42.0/38.0//23.0/22.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Voltage | Voltage: 200-230 V | Frame Size | Frame Size: 256 |
Weight | Weight: 321.00 LB |
Efficiency
Information not available at the moment. Please check back later!