MODEL-IHP
MODEL-IHP
Part#: M511
Catalog#: M511
Weight: 277 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20.0 5.0 Hp |
Voltage | Voltage: 460 V | Speed | Speed: 1755/875 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S286T |
Enclosure | Enclosure: Drip Proof | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 24.5/10.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/ 8 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 311 | Opp Drive End Bearing | Opp Drive End Bearing: 207 |
Frame Length | Frame Length: 14 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1755 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 90.2 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 277.00 LB | UPC | UPC: 786674026583 |
Efficiency
Information not available at the moment. Please check back later!