MODEL-IHP
MODEL-IHP
Part#: M515
Catalog#: M515
Weight: 308 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25.0 11.0 Hp |
Output KW | Output KW: 93.3 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1770/1180 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S286T | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 29.0/17.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/6 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 311sf | Opp Drive End Bearing | Opp Drive End Bearing: 207sf |
Frame Length | Frame Length: 14 in |
Output HP | Output HP: 125 Hp | Output KW | Output KW: 93.3 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1770 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 91 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 308.00 LB | UPC | UPC: 786674026620 |
Efficiency
Information not available at the moment. Please check back later!