MODEL-IHP

Part#: M520

Catalog#: M520

Weight: 272 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20.0 5.0 Hp
Voltage Voltage: 200-230 V Speed Speed: 1755/875 rpm
Service Factor Service Factor: 1.15 Frame Frame: S284T
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 90.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: * A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y Number of Speeds Number of Speeds: 2-1-VT
Poles Poles: 4/ 8 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 311 Opp Drive End Bearing Opp Drive End Bearing: 207
Frame Length Frame Length: 14 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1755 rpm
Voltage Voltage: 200-230 V Frame Size Frame Size: 284
Efficiency Efficiency: 90.2 % Frame Prefix Frame Prefix: S
Weight Weight: 272.00 LB UPC UPC: 786674026637

Efficiency


Information not available at the moment. Please check back later!