MODEL-IHP
MODEL-IHP
Part#: M521
Catalog#: M521
Weight: 272 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15.0 6.7 Hp |
Voltage | Voltage: 200/230 V | Speed | Speed: 1775/1175 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S284T |
Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 40-36/20-19 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-2-VT |
Poles | Poles: 4/6 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 311 | Opp Drive End Bearing | Opp Drive End Bearing: 207 |
Frame Length | Frame Length: 14 in |
Frame Size | Frame Size: 284 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200/230 V |
Efficiency | Efficiency: 91.7 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1775 rpm | Frame Prefix | Frame Prefix: S |
Weight | Weight: 272.00 LB | UPC | UPC: 786674026644 |
Efficiency
Information not available at the moment. Please check back later!