MODEL-IHP

Part#: M522

Catalog#: M522

Weight: 290 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20.0 8.9 Hp
Output KW Output KW: 611.7 kW Voltage Voltage: 200-230 V
Speed Speed: 1770/1175 rpm Service Factor Service Factor: 1.15
Frame Frame: S286T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 54-48/28-26 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 2-2-VT
Poles Poles: 4/6 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 311sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 14 in
Output HP Output HP: 820 Hp Output KW Output KW: 611.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Voltage Voltage: 200-230 V Frame Size Frame Size: 286
Efficiency Efficiency: 91 % Frame Prefix Frame Prefix: S
Weight Weight: 290.00 LB UPC UPC: 786674026651

Efficiency


Information not available at the moment. Please check back later!