MODEL-IHP

Part#: M542

Catalog#: M542

Weight: 361 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20.0/8.9 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 460 V
Speed Speed: 1775/1190 rpm Service Factor Service Factor: 1.15
Frame Frame: 284T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 24.7/14.0 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1775 rpm
Voltage Voltage: 460 V Frame Size Frame Size: 284
Weight Weight: 361.00 LB

Efficiency


Information not available at the moment. Please check back later!