MODEL-IHP
MODEL-IHP
Part#: M603
Catalog#: M603
Weight: 720 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30.0 7.5 Hp |
Voltage | Voltage: 460 V | Speed | Speed: 1780/890 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: 324T |
Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 40/17 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Number of Speeds | Number of Speeds: 2-2-VT |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 312 |
Opp Drive End Bearing | Opp Drive End Bearing: 210 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 324 |
Efficiency | Efficiency: 92.4 % | Weight | Weight: 720.00 LB |
Efficiency
Information not available at the moment. Please check back later!