MODEL-IHP
MODEL-IHP
Part#: M605
Catalog#: M605
Weight: 700 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40.0 10.0 Hp |
Output KW | Output KW: 775.8 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780/890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 324T | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 50/21.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Number of Speeds | Number of Speeds: 2-1-VT |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 312 |
Opp Drive End Bearing | Opp Drive End Bearing: 312 |
Output HP | Output HP: 1040 Hp | Output KW | Output KW: 775.8 kW |
Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1780 rpm | Weight | Weight: 700.00 LB |
Efficiency
Information not available at the moment. Please check back later!