MODEL-IHP

Part#: M606

Catalog#: M606

Weight: 756 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50.0 12.5 Hp
Output KW Output KW: 932.5 kW Voltage Voltage: 460 V
Speed Speed: 1780/890 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 61.0/25.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Number of Speeds Number of Speeds: 2-1-VT
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 312
Opp Drive End Bearing Opp Drive End Bearing: 210
Output HP Output HP: 1250 Hp Output KW Output KW: 932.5 kW
Frame Size Frame Size: 326 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 93 % Service Factor Service Factor: 1.15
Speed Speed: 1780 rpm Weight Weight: 756.00 LB

Efficiency


Information not available at the moment. Please check back later!