MODEL-IHP
MODEL-IHP
Part#: M607
Catalog#: M607
Weight: 434 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40.0 17.8 Hp |
Output KW | Output KW: 1298 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785/1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 326T | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 52.0/28.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Number of Speeds | Number of Speeds: 2-2-VT |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 312 |
Opp Drive End Bearing | Opp Drive End Bearing: 210 |
Output HP | Output HP: 1740 Hp | Output KW | Output KW: 1298 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 326 |
Efficiency | Efficiency: 92.4 % | Weight | Weight: 434.00 LB |
Efficiency
Information not available at the moment. Please check back later!