MODEL-IHP

Part#: M608

Catalog#: M608

Weight: 720 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40.0 10.0 Hp
Output KW Output KW: 775.8 kW Voltage Voltage: 460 V
Speed Speed: 1785/890 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 53.0/21.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Number of Speeds Number of Speeds: 2-2-VT
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6312
Opp Drive End Bearing Opp Drive End Bearing: 6312
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Voltage Voltage: 460 V Output KW Output KW: 775.8 kW
Output HP Output HP: 1040 Hp Frame Size Frame Size: 326
Efficiency Efficiency: 91.7 % Weight Weight: 720.00 LB

Efficiency


Information not available at the moment. Please check back later!