MODEL-IHP
MODEL-IHP
Part#: M621
Catalog#: M621
Weight: 525 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40.0 10.0 Hp |
Output KW | Output KW: 104.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780/885 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 326T | Efficiency | Efficiency: 92 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 50/18.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
CSA | CSA: Y | Number of Speeds | Number of Speeds: 2-1-VT |
Poles | Poles: 4/ 8 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 313sf |
Opp Drive End Bearing | Opp Drive End Bearing: 311sf | Frame Length | Frame Length: 17.44 in |
Output HP | Output HP: 140 Hp | Output KW | Output KW: 104.4 kW |
Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Efficiency | Efficiency: 92 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1780 rpm | Weight | Weight: 525.00 LB |
Efficiency
Information not available at the moment. Please check back later!