MODEL-IHP - M623

Part#: M623

Catalog#: M623

Weight: 636 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 30.0/13.0 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 460 V
Speed Speed: 1780/1185 rpm Service Factor Service Factor: 1.15
Frame Frame: 324T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 38.0/18.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
CSA CSA: Y Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Frame Size Frame Size: 324 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Service Factor Service Factor: 1.15 Speed Speed: 1780 rpm
Weight Weight: 636.00 LB

Efficiency


Information not available at the moment. Please check back later!