MODEL-IHP

Part#: M624

Catalog#: M624

Weight: 588 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40.17.8 Hp
Voltage Voltage: 460 V Speed Speed: 1775/1185 rpm
Service Factor Service Factor: 1.15 Frame Frame: 326T
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 47.4/25.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Totally Enclosed Fan Cooled CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Size Frame Size: 326 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Service Factor Service Factor: 1.15 Speed Speed: 1775 rpm
Weight Weight: 588.00 LB

Efficiency


Information not available at the moment. Please check back later!