MODEL-IHP
MODEL-IHP
Part#: M680
Catalog#: M680
Weight: 968 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50.0 22.2 Hp |
Output KW | Output KW: 1678.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785/1185 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 364T | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 59.0/27.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Number of Speeds | Number of Speeds: 2-2-VT |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 314 |
Opp Drive End Bearing | Opp Drive End Bearing: 212 |
Output HP | Output HP: 2250 Hp | Output KW | Output KW: 1678.5 kW |
Frame Size | Frame Size: 364 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Efficiency | Efficiency: 92.4 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1785 rpm | Weight | Weight: 968.00 LB |
Efficiency
Information not available at the moment. Please check back later!