MODEL-IHP

Part#: M681

Catalog#: M681

Weight: 760 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50.0 12.5 Hp
Output KW Output KW: 932.5 kW Voltage Voltage: 460 V
Speed Speed: 1785/890 rpm Service Factor Service Factor: 1.15
Frame Frame: 364T Efficiency Efficiency: 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 59.0/19.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Number of Speeds Number of Speeds: 2-2-VT
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 314
Opp Drive End Bearing Opp Drive End Bearing: 212
Output HP Output HP: 1250 Hp Output KW Output KW: 932.5 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Voltage Voltage: 460 V Frame Size Frame Size: 364
Efficiency Efficiency: 92.4 % Weight Weight: 760.00 LB

Efficiency


Information not available at the moment. Please check back later!