Resource Center

No resource available.

MODEL-IHP - N215

Part#: N215

Catalog#: N215

Weight: 88 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200-208 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: L184T Efficiency Efficiency: 86.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 15 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: N
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200-208 V
Efficiency Efficiency: 86.5 % Service Factor Service Factor: 1.15
Speed Speed: 1745 rpm Frame Prefix Frame Prefix: L
Weight Weight: 88.00 LB

Efficiency


Information not available at the moment. Please check back later!