MODEL-IHP

Part#: N215

Catalog#: N215

Weight: 88 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200-208 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: L184T Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 86.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 15 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: N
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1745 rpm
Voltage Voltage: 200-208 V Frame Size Frame Size: 184
Efficiency Efficiency: 86.5 % Frame Prefix Frame Prefix: L
Weight Weight: 88.00 LB

Efficiency


Information not available at the moment. Please check back later!