MODEL-IHP

Part#: N251

Catalog#: N251

Weight: 77 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: L182TCZ Efficiency Efficiency: 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 8.4/4.2 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: N
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 207
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 85.5 % Service Factor Service Factor: 1.15
Speed Speed: 1740 rpm Frame Prefix Frame Prefix: L
Weight Weight: 77.00 LB

Efficiency


Information not available at the moment. Please check back later!