MODEL-IHP

Part#: N330

Catalog#: N330

Weight: 112 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: F215T Efficiency Efficiency: 88 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 28/14 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Totally Enclosed Non Ventilated
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 9 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 88 % Service Factor Service Factor: 1
Speed Speed: 1750 rpm Frame Prefix Frame Prefix: F
Weight Weight: 112.00 LB

Efficiency


Information not available at the moment. Please check back later!