MODEL-IHP

Part#: N486

Catalog#: N486

Weight: 276 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 200/400//190/380 V
Speed Speed: 1460/1750 rpm Service Factor Service Factor: 1.15
Frame Frame: 254T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 50 Hz
Current Current: 42.0/21.0//44.0/22.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: T
Frequency Frequency: 50 Hz Voltage Voltage: 200/400//190/380 V
Service Factor Service Factor: 1.15 Speed Speed: 1750 rpm
Weight Weight: 276.00 LB

Efficiency


Information not available at the moment. Please check back later!