MODEL-IHP
MODEL-IHP - P229
Part#: P229
Catalog#: P229
Weight: 71 lb
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S182JM | Efficiency | Efficiency: 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 34/17 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 207 |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 6.50 in |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: JM |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 115/230 V |
Efficiency | Efficiency: 72 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 80022846.PCX |
Frame Prefix | Frame Prefix: S | Weight | Weight: 71.00 LB |
UPC | UPC: 786674028969 |
Efficiency
Information not available at the moment. Please check back later!