MODEL-IHP - P231

Part#: P231

Catalog#: P231

Weight: 142 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: L184JM Efficiency Efficiency: 77 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 26 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Open Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 207
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Voltage Voltage: 230 V
Efficiency Efficiency: 77 % Service Factor Service Factor: 1.15
Speed Speed: 3520 rpm Connection Drawing Connection Drawing: 80022848.PCX
Frame Prefix Frame Prefix: L Weight Weight: 142.00 LB
UPC UPC: 786674028983

Efficiency


Information not available at the moment. Please check back later!