MODEL-IHP
MODEL-IHP
Part#: P235
Catalog#: P235
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: L184JP | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 78.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 26 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 207sff |
Opp Drive End Bearing | Opp Drive End Bearing: 204sff | Frame Length | Frame Length: 7.50 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: 80022848.PCX | Voltage | Voltage: 230 V |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 78.5 % |
Frame Prefix | Frame Prefix: L | Weight | Weight: 90.00 LB |
UPC | UPC: 786674029003 |
Efficiency
Information not available at the moment. Please check back later!