Close-Coupled Pump Motor, 7 1/2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213TCZ Frame, ODP
Resource Center
No resource available.
Close-Coupled Pump Motor, 7 1/2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213TCZ Frame, ODP - P311M2
Part#: P311M2
Catalog#: P311M2
Weight: 108 lb
Key Features
- External slinger
- Double sealed ball bearings
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 7 1/2 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
| Speed | Speed: 3470 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 213TCZ | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 37 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Open Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Counterclockwise |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 21.48 in |
| Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 1.250 in |
| Shaft Extension | Shaft Extension: 7.62 in |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TCZ |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230 V | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3470 rpm | Connection Drawing | Connection Drawing: A-EE7090JR-CY |
| Outline Drawing | Outline Drawing: 037781CY | Packaged Length | Packaged Length: 28.38 IN |
| Weight | Weight: 108.00 LB | UPC | UPC: 786674067012 |
| Packaged Width | Packaged Width: 14.50 IN | HTC | HTC: 8501.40.6040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!