MODEL-IHP

Part#: P312

Catalog#: P312

Weight: 130 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: S213TCZ Efficiency Efficiency: 81 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 25 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Drip Proof
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310sff
Opp Drive End Bearing Opp Drive End Bearing: 206sff Frame Length Frame Length: 7.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Voltage Voltage: 230 V
Efficiency Efficiency: 81 % Service Factor Service Factor: 1.15
Speed Speed: 1750 rpm Frame Prefix Frame Prefix: S
Weight Weight: 130.00 LB UPC UPC: 786674029027

Efficiency


Information not available at the moment. Please check back later!