MODEL-IHP

Part#: P313

Catalog#: P313

Weight: 155 lb

Specifications


Phase Phase: 1 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: S215TCZ Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 86 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 32 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310sff
Opp Drive End Bearing Opp Drive End Bearing: 206sff Frame Length Frame Length: 9 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Voltage Voltage: 230 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 86 % Frame Prefix Frame Prefix: S
Weight Weight: 155.00 LB UPC UPC: 786674029034

Efficiency


Information not available at the moment. Please check back later!