MODEL-IHP

Part#: P317

Catalog#: P317

Weight: 140 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: S213JM Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 81 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 25 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310sff
Opp Drive End Bearing Opp Drive End Bearing: 206sff Frame Length Frame Length: 7.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Voltage Voltage: 230 V Frame Size Frame Size: 213
Efficiency Efficiency: 81 % Frame Prefix Frame Prefix: S
Weight Weight: 140.00 LB UPC UPC: 786674029041

Efficiency


Information not available at the moment. Please check back later!