Close-Coupled Pump Motor, 7 1/2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JM Frame, ODP

Close-Coupled Pump Motor, 7 1/2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JM Frame, ODP
Part#: P318M2
Catalog#: P318M2
Weight: 104 lb
List Price: $2,733.00
Your Price: Login is Required
Key Features
- External slinger
- Double sealed ball bearings
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7 1/2 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3470 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JM | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 37 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 18.42 in |
Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 4.56 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3470 rpm | Connection Drawing | Connection Drawing: A-EE7090JR-CY |
Outline Drawing | Outline Drawing: 037643CY | Voltage | Voltage: 230 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 213 | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 104.00 LB | UPC | UPC: 786674067043 |
Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
Efficiency
Information not available at the moment. Please check back later!