Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213JP Frame, ODP

Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213JP Frame, ODP - P324M2
Part#: P324M2
Catalog#: P324M2
Weight: 171 lb
List Price: $1,515.00
Your Price: Login is Required
Key Features
- External slinger
- Double sealed ball bearings
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1749 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JP | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Open Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 23.79 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.750 in |
Shaft Extension | Shaft Extension: 8.43 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1749 rpm | Connection Drawing | Connection Drawing: A-EE9048MF-CY |
Outline Drawing | Outline Drawing: 037644CY | Packaged Length | Packaged Length: 28.38 IN |
Weight | Weight: 171.00 LB | UPC | UPC: 786674067142 |
Packaged Width | Packaged Width: 14.50 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!