MODEL-IHP
MODEL-IHP
Part#: P327
Catalog#: P327
Weight: 143 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S215JP | Efficiency | Efficiency: 83.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 42 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Enclosure | Enclosure: Drip Proof |
CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 310sff |
Opp Drive End Bearing | Opp Drive End Bearing: 206sff | Frame Length | Frame Length: 9 in |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: JP |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Efficiency | Efficiency: 83.8 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3500 rpm | Frame Prefix | Frame Prefix: S |
Weight | Weight: 143.00 LB | UPC | UPC: 786674029126 |
Efficiency
Information not available at the moment. Please check back later!