60HP, 1755RPM, DP, 256TY, 440-460-480V@60HZ, 380-400V@50HZ
60HP, 1755RPM, DP, 256TY, 440-460-480V@60HZ, 380-400V@50HZ
Part#: PL5AA74F19C
Catalog#: PL5AA74F19C
Weight: 377 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 440-460-480 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256 | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 60 °C | Frequency | Frequency: 60 Hz |
Current | Current: 76.0-73.5-72.5 A | Power Factor | Power Factor: 81.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 6212 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .145 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Current | Current: 76.0-73.5-72.5 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 80022817 | Outline Drawing | Outline Drawing: SS208387 |
Voltage | Voltage: 440-460-480 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 256 |
Efficiency | Efficiency: 93 % | Weight | Weight: 377.00 LB |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 36.50 | 25%: 36.80 | 50%: 46.40 | 75%: 58.50 | 100%: 72.50 | 115%: 81.00 | 125%: 87.90 |
% of Rated Load: Rated Output (KW) | 0%: 1.29 | 25%: 12.53 | 50%: 28.50 | 75%: 36.19 | 100%: 48.15 | 115%: 56.20 | 125%: 61.21 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.2 | 50%: 78.5 | 75%: 92.7 | 100%: 93.0 | 115%: 91.4 | 125%: 91.3 |
% of Rated Load: Power Factor (%) | 0%: 4.2 | 25%: 41.3 | 50%: 73.9 | 75%: 74.4 | 100%: 81.6 | 115%: 83.5 | 125%: 83.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,789 | 50%: 1,780 | 75%: 1,770 | 100%: 1,760 | 115%: 1,755 | 125%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.50 | 75%: 133.50 | 100%: 179.10 | 115%: 205.96 | 125%: 225.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 500.00 | Current (%): 690.0 | Torque (ft-lbs): 380.00 | Torque (%): 212.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 36.80 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 72.50 | Current (%): 100.0 | Torque (ft-lbs): 179.10 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 450.00 | Current (%): 621.0 | Torque (ft-lbs): 480.00 | Torque (%): 268.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 510.00 | Current (%): 703.0 | Torque (ft-lbs): 383.00 | Torque (%): 214.0 | Speed (RPM): 255 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 316.00 | Current (%): 436.0 | Torque (ft-lbs): 678.00 | Torque (%): 379.0 | Speed (RPM): 1,483 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 478.00 | Current (%): 659.0 | Torque (ft-lbs): 419.00 | Torque (%): 234.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!