60HP, 1455RPM, DP, 256TY, 415-440V@50HZ
60HP, 1455RPM, DP, 256TY, 415-440V@50HZ
Part#: PL5AA91F19C
Catalog#: PL5AA91F19C
Weight: 385.66 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 415-440 V |
Speed | Speed: 1460 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256 | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 60 °C | Frequency | Frequency: 50 Hz |
Current | Current: 79.0-77.0 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6212 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .135 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Current | Current: 79.0-77.0 A |
Frequency | Frequency: 50 Hz | Speed | Speed: 1460 rpm |
Connection Drawing | Connection Drawing: 80022817 | Outline Drawing | Outline Drawing: SS208387-1550 |
Voltage | Voltage: 415-440 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 256 |
Efficiency | Efficiency: 91.7 % | Weight | Weight: 385.66 LB |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.00 | 25%: 30.00 | 50%: 42.73 | 75%: 58.18 | 100%: 76.82 | 115%: 89.09 | 125%: 98.18 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 12.00 | 50%: 24.00 | 75%: 36.00 | 100%: 48.50 | 115%: 56.50 | 125%: 62.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 93.6 | 75%: 93.0 | 100%: 91.7 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 52.0 | 50%: 73.0 | 75%: 80.0 | 100%: 83.0 | 115%: 83.0 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,482 | 75%: 1,470 | 100%: 1,460 | 115%: 1,450 | 125%: 1,445 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 53.00 | 50%: 106.00 | 75%: 161.00 | 100%: 216.00 | 115%: 250.00 | 125%: 273.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 592.0 | Torque (ft-lbs): 440.00 | Torque (%): 204.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 370.00 | Current (%): 438.0 | Torque (ft-lbs): 642.00 | Torque (%): 297.0 | Speed (RPM): 1,180 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 510.00 | Current (%): 604.0 | Torque (ft-lbs): 455.00 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 35.0 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 84.50 | Current (%): 100.0 | Torque (ft-lbs): 216.00 | Torque (%): 100.0 | Speed (RPM): 1,460 | Rated Output (KW): 0.00 | Power Factor (%): 83.0 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 390.00 | Current (%): 462.0 | Torque (ft-lbs): 500.00 | Torque (%): 231.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 27.50 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 3.5 | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 480.00 | Current (%): 568.0 | Torque (ft-lbs): 430.00 | Torque (%): 199.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!