Cast Iron Motor, 175 HP, 3 Ph, 50 Hz, 380 V, 3000 RPM, 315M Frame, TEFC

TerraMAX® Cast Iron Motor, 175 HP, 3 Ph, 50 Hz, 380 V, 3000 RPM, 315M Frame, TEFC - QCA1321AF131GAA001
Part#: QCA1321AF131GAA001
Catalog#: QCA1321AF131GAA001
Model#: QCA1321AF131GAA001
Weight: 2416.26 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Mounting IM B3, IM B5, IM B14A, IM B14B, IM B35, IM V1 (Special mounting on request)
- Protection IP55
- Captive screws for Terminal Box cover
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 175 Hp |
| Output KW | Output KW: 132 kW | Voltage | Voltage: 380 V |
| Speed | Speed: 2984 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 315M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 237.5 A |
| Power Factor | Power Factor: 0.88 | Duty | Duty: S1 |
| Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: YES | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE4 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 2 | Rotation | Rotation: Bi-Directional |
| Mounting | Mounting: B35 | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
| Overall Length | Overall Length: 1176 mm | Frame Length | Frame Length: 729 mm |
| Shaft Diameter | Shaft Diameter: 65 mm | Shaft Extension | Shaft Extension: 140 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: Top |
| Output HP | Output HP: 175 Hp | Output KW | Output KW: 132 kW |
| Frame Size | Frame Size: 315 | Frame Suffix | Frame Suffix: M |
| Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
| Current | Current: 237.5 A | Efficiency | Efficiency: 96.2 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 2984 rpm |
| Connection Drawing | Connection Drawing: 8442000085 | Outline Drawing | Outline Drawing: 0231500879 |
| Packaged Length | Packaged Length: 1380 | Weight | Weight: 1096.00 KG |
| UPC | UPC: 722856105059 | Packaged Width | Packaged Width: 840 |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 1080 |
Efficiency
Information not available at the moment. Please check back later!

