MODEL-IHP

Part#: R236

Catalog#: R236

Weight: 76 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 208-220/440 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: E182TY Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 81 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 14-13.5/6.75 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Round Drive End Bearing Drive End Bearing: 207szz
Opp Drive End Bearing Opp Drive End Bearing: 204szz Frame Length Frame Length: 9.25 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 208-220/440 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 182
Efficiency Efficiency: 81 % Frame Prefix Frame Prefix: E
Weight Weight: 76.00 LB UPC UPC: 786674029522

Efficiency


Information not available at the moment. Please check back later!