Resource Center

No resource available.

MODEL-IHP - R242

Part#: R242

Catalog#: R242

Weight: 80 lb

Sorry, this item is no longer available

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200/400 V
Speed Speed: 1435 rpm Service Factor Service Factor: 1.15
Frame Frame: S184T Efficiency Efficiency: 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 50 Hz
Current Current: 15.2/7.6 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 206sf Opp Drive End Bearing Opp Drive End Bearing: 204sf
Frame Length Frame Length: 8 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Frequency Frequency: 50 Hz Voltage Voltage: 200/400 V
Efficiency Efficiency: 85.5 % Service Factor Service Factor: 1.15
Speed Speed: 1435 rpm Frame Prefix Frame Prefix: S
Weight Weight: 80.00 LB

Efficiency


Information not available at the moment. Please check back later!