MODEL-IHP

Part#: R242

Catalog#: R242

Weight: 80 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200/400 V
Speed Speed: 1435 rpm Service Factor Service Factor: 1.15
Frame Frame: S184T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 85.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 50 Hz Current Current: 15.2/7.6 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 206sf Opp Drive End Bearing Opp Drive End Bearing: 204sf
Frame Length Frame Length: 8 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 50 Hz Speed Speed: 1435 rpm
Voltage Voltage: 200/400 V Frame Size Frame Size: 184
Efficiency Efficiency: 85.5 % Frame Prefix Frame Prefix: S
Weight Weight: 80.00 LB

Efficiency


Information not available at the moment. Please check back later!