MODEL-IHP
MODEL-IHP
Part#: R244
Catalog#: R244
Weight: 75 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.0-7.0 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: S184TZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 19-17-8.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: N |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 206 |
Opp Drive End Bearing | Opp Drive End Bearing: 206 | Frame Length | Frame Length: 6.50 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: 80022802.PCX | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Frame Prefix | Frame Prefix: S | Weight | Weight: 75.00 LB |
Efficiency
Information not available at the moment. Please check back later!