Crop Dryer Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 184TZ Frame, TEAO

Crop Dryer Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 184TZ Frame, TEAO
Part#: R244M2
Catalog#: R244M2
Weight: 74 lb
Key Features
- Thermostats for thermal overload protection
- 34” long leads exit elbow connector in bracket
- Keyed shafts with 1/4”-20 UNC tapped hole in end
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 3535 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TZ | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 12.8-11.8/5.9 A | Duty | Duty: Continuous Air Over |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 15.38 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 4.50 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Service Factor | Service Factor: 1 |
Speed | Speed: 3535 rpm | Connection Drawing | Connection Drawing: 005010.20CY |
Outline Drawing | Outline Drawing: 035940CY | Packaged Length | Packaged Length: 17.94 IN |
Weight | Weight: 74.00 LB | UPC | UPC: 786674068750 |
Packaged Width | Packaged Width: 13.06 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!