MODEL-IHP

Part#: R246

Catalog#: R246

Weight: 170 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 200 V
Speed Speed: 3440 rpm Service Factor Service Factor: 1
Frame Frame: Y184TY Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 112 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 307s Frame Length Frame Length: 14.75 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Speed Speed: 3440 rpm
Voltage Voltage: 200 V Output KW Output KW: 29.8 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 184
Frame Prefix Frame Prefix: Y Weight Weight: 170.00 LB

Efficiency


Information not available at the moment. Please check back later!