MODEL-IHP

Part#: R248

Catalog#: R248

Weight: 165 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 230/460 V
Speed Speed: 3430 rpm Service Factor Service Factor: 1
Frame Frame: Y184TY Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 98/49 A
Duty Duty: 30 Minute Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 307 Frame Length Frame Length: 14.75 in
Output HP Output HP: 40 Hp Output KW Output KW: 29.8 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Service Factor Service Factor: 1 Speed Speed: 3430 rpm
Frame Prefix Frame Prefix: Y Weight Weight: 165.00 LB

Efficiency


Information not available at the moment. Please check back later!