MODEL-IHP
MODEL-IHP - R260
Part#: R260
Catalog#: R260
Weight: 95 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 200 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: Y184TY | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 43.5 A |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Clockwise |
Opp Drive End Bearing | Opp Drive End Bearing: 204s | Frame Length | Frame Length: 11 in |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200 V |
Service Factor | Service Factor: 1 | Speed | Speed: 3450 rpm |
Frame Prefix | Frame Prefix: Y | Weight | Weight: 95.00 LB |
UPC | UPC: 786674029607 |
Efficiency
Information not available at the moment. Please check back later!