MODEL-IHP
MODEL-IHP
Part#: R265
Catalog#: R265
Weight: 79 lb
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3450 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: M182TY | Ambient Temperature | Ambient Temperature: 80 °C |
Frequency | Frequency: 60 Hz | Current | Current: 20.0-16.4 A |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof |
Poles | Poles: 2 | Rotation | Rotation: Clockwise |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 10.50 in |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 208-230 V |
Service Factor | Service Factor: 1 | Speed | Speed: 3450 rpm |
Frame Prefix | Frame Prefix: M | Weight | Weight: 79.00 LB |
UPC | UPC: 786674029621 |
Efficiency
Information not available at the moment. Please check back later!