MODEL-IHP

Part#: R267

Catalog#: R267

Weight: 89 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 208-230 V
Speed Speed: 3450 rpm Service Factor Service Factor: 1
Frame Frame: M182TY Ambient Temperature Ambient Temperature: 80 °C
Frequency Frequency: 60 Hz Current Current: 23.4-21.0 A
Duty Duty: 30 Minute Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 10.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Voltage Voltage: 208-230 V
Service Factor Service Factor: 1 Speed Speed: 3450 rpm
Frame Prefix Frame Prefix: M Weight Weight: 89.00 LB
UPC UPC: 786674029645

Efficiency


Information not available at the moment. Please check back later!