MODEL-IHP

Part#: R269

Catalog#: R269

Weight: 89 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 208 V
Speed Speed: 3440 rpm Service Factor Service Factor: 1
Frame Frame: M184TY Ambient Temperature Ambient Temperature: 80 °C
Frequency Frequency: 60 Hz Current Current: 21.5 A
Duty Duty: 30 Minute Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 10.50 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Voltage Voltage: 208 V
Service Factor Service Factor: 1 Speed Speed: 3440 rpm
Frame Prefix Frame Prefix: M Weight Weight: 89.00 LB
UPC UPC: 786674029669

Efficiency


Information not available at the moment. Please check back later!