MODEL-IHP

Part#: R271

Catalog#: R271

Weight: 96 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 230/460 V
Speed Speed: 3400 rpm Service Factor Service Factor: 1
Frame Frame: Y184TY Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 51/25.5 A
Duty Duty: 30 Minute Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 204s Frame Length Frame Length: 11.25 in
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Service Factor Service Factor: 1 Speed Speed: 3400 rpm
Frame Prefix Frame Prefix: Y Weight Weight: 96.00 LB
UPC UPC: 786674029683

Efficiency


Information not available at the moment. Please check back later!