MODEL-IHP
MODEL-IHP
Part#: R276
Catalog#: R276
Weight: 78 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3445 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: M184TY | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 80 °C | Frequency | Frequency: 60 Hz |
Current | Current: 20/10 A | Duty | Duty: 30 Minute |
Insulation Class | Insulation Class: F | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Clockwise |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 10.50 in |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Speed | Speed: 3445 rpm |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 184 |
Frame Prefix | Frame Prefix: M | Weight | Weight: 78.00 LB |
UPC | UPC: 786674029713 |
Efficiency
Information not available at the moment. Please check back later!