MODEL-IHP

Part#: R277

Catalog#: R277

Weight: 93 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 208 V
Speed Speed: 3475 rpm Service Factor Service Factor: 1
Frame Frame: M184TY Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 80 °C Frequency Frequency: 60 Hz
Current Current: 26 A Duty Duty: 30 Minute
Insulation Class Insulation Class: F CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Clockwise
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 10.50 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TY
Frequency Frequency: 60 Hz Speed Speed: 3475 rpm
Voltage Voltage: 208 V Frame Size Frame Size: 184
Frame Prefix Frame Prefix: M Weight Weight: 93.00 LB
UPC UPC: 786674029720

Efficiency


Information not available at the moment. Please check back later!