MODEL-IHP
MODEL-IHP
Part#: R278
Catalog#: R278
Weight: 106 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 3470 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: Y182TY | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 80 °C | Frequency | Frequency: 60 Hz |
Current | Current: 43-40 A | Duty | Duty: 30 Minute |
Insulation Class | Insulation Class: F | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Clockwise |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 11 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Speed | Speed: 3470 rpm |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 182 |
Frame Prefix | Frame Prefix: Y | Weight | Weight: 106.00 LB |
UPC | UPC: 786674029737 |
Efficiency
Information not available at the moment. Please check back later!